??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BPI 8M4A5P-2K-B0-KPXL0-050
HELP_VARIABLE
Company
Balluff
Description
Passive Interfaces
Bill of material
BALLUFF BPI 8M4A5P-2K-B0-KPXL0-050
VERF
Availability
Available
BC
Order code
BPI0099
TC
Artikelbezeichnung
BPI 8M4A5P-2K-B0-KPXL0-050
PX
Product view
51459_01
ICON
ADS
Number of plug-in positions
8
W
Gewicht
0.987 kg
TRAFFIC
Customs number
85176990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection slots = 8x M12x1-Female, 5-pin, Power indicator = Green LED, Switching function display = Yellow LED (16x), Signal type = PNP, Cable = PUR black, 5 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 4 A, Total current max. = 8 A, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
AAO057
AAU731
AAU732
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.